??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0246 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls
Bill of material
23340.0246 Centering Clamping Element
BESTNR
Ref. No.
23340.0246
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
min.
46.5 mm
D2
max.
54.5 mm
D3
f7
30 mm
D4
Thread
M 8
D5
+0.3
4.0 mm
D6
Locating hole H7
30 mm
H1
-1
27.1 mm
H2
18.0 mm
H3
15.5 mm
H4
7.5 mm
H5
-2
39.1 mm
L1
±0.1
11.0 mm
K
ball
8.0 mm
N
Number of balls
6
T
min.
10 mm
S
Stroke
4.6 mm
SW1
6 mm
SW2
8 mm
SK
Clamping force F max.
6.5 kN
AM
Tightening torque M max.
43 Nm
G
Weight
323 g
Embedded user actions